IESNA:LM-63-2002
[TEST]P1388878
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19853.8
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
136.4 162.6 225.6 430.1 1154.0 1961.8 2706.6 3189.2 3666.5 4280.2 5061.8 5869.6 6992.1 8051.7 8943.4 9693.5 10385.9 11062.5 
11781.1 12730.5 13826.8 14860.2 15127.7 14681.8 13937.0 13087.2 12436.8 11891.3 9824.6 6409.9 3068.5 1484.4 786.8 320.0 183.6 
99.7 57.7 0.0 
136.4 167.9 225.6 419.6 1070.1 1930.3 2627.9 3152.5 3666.5 4275.0 4983.1 5890.6 6955.4 7915.3 8822.7 9567.6 10254.7 10899.9 
11634.3 12552.2 13690.4 14750.0 15117.2 14671.3 13879.3 13061.0 12379.1 11807.4 9840.3 6425.6 3131.5 1484.4 792.1 309.5 178.3 
94.4 57.7 0.0 
136.4 162.6 215.1 409.1 980.9 1778.2 2575.5 3110.5 3624.6 4212.0 4914.9 5806.6 6729.8 7689.7 8481.8 9043.0 9609.5 10301.9 
11094.0 12027.7 13318.0 14802.5 15510.6 15222.1 14283.2 13349.5 12714.8 12195.5 10417.3 7076.0 3635.0 1678.5 797.3 299.0 188.8 
104.9 62.9 0.0 
136.4 162.6 204.6 351.4 844.5 1610.3 2328.9 2958.4 3498.7 4075.7 4752.3 5570.6 6425.6 7275.3 7994.0 8591.9 8995.8 9604.3 
10448.8 11508.4 12987.6 14529.7 15746.6 15809.6 14996.5 13905.5 13186.9 12709.6 11156.9 8355.9 4684.1 2129.6 938.9 340.9 188.8 
120.6 78.7 0.0 
136.4 162.6 199.3 299.0 613.7 1248.4 1972.3 2696.1 3283.6 3839.6 4463.8 5240.1 6058.4 6934.4 7674.0 8313.9 8759.8 9116.5 9646.3 
10517.0 11886.0 13800.6 15610.3 16271.2 15657.5 14550.7 13858.3 13381.0 11891.3 9787.9 6304.9 2869.2 1285.1 477.3 215.1 146.9 
104.9 0.0 
136.4 157.4 188.8 246.5 419.6 813.0 1474.0 2124.4 2848.2 3451.5 4023.2 4673.6 5413.2 6142.3 6986.8 7663.5 8203.8 8602.4 8896.2 
9410.2 10218.0 11676.2 13952.7 15772.9 16244.9 15153.9 14377.6 13795.4 12468.3 10606.2 8014.9 4736.6 2381.4 933.7 330.5 194.1 
141.6 0.0 
136.4 157.4 173.1 209.8 283.3 456.3 792.1 1337.6 1935.5 2596.5 3236.4 3928.8 4526.8 5177.2 5885.3 6609.2 7228.1 7794.6 8219.5 
8654.9 9200.4 10060.6 11434.9 13543.6 15652.2 16386.6 15940.7 15363.7 13312.8 11052.0 8828.0 7065.5 4484.8 2119.1 860.2 
278.0 188.8 0.0 
136.4 152.1 167.9 194.1 241.3 325.2 540.3 891.7 1421.5 1977.5 2601.7 3252.1 3886.8 4526.8 5156.2 5869.6 6488.5 7123.2 7653.0 8188.0 
8738.8 9462.7 10569.4 12206.0 14482.5 16171.5 16502.0 16318.4 14540.2 12001.4 9520.4 7600.6 5476.2 3079.0 1290.4 361.9 
215.1 0.0 
136.4 146.9 162.6 183.6 209.8 257.0 361.9 529.8 855.0 1300.9 1830.6 2391.9 3010.8 3635.0 4290.7 4951.6 5586.3 6242.0 6866.2 7469.4 
8104.1 8854.2 9845.6 11141.2 12814.5 14896.9 15851.5 16145.3 15736.1 13832.1 11214.6 8633.9 6131.9 3997.0 1772.9 587.5 
246.5 0.0 
136.4 146.9 152.1 162.6 167.9 183.6 199.3 230.8 272.8 346.2 466.8 645.2 891.7 1243.2 1652.3 2108.6 2601.7 3183.9 3808.1 4511.0 5271.6 6163.3 
7222.9 8492.3 9955.7 11518.9 12468.3 13076.7 14047.1 13533.1 11214.6 7773.7 4684.1 2460.1 1033.3 304.2 199.3 0.0 
136.4 141.6 141.6 141.6 146.9 146.9 146.9 152.1 146.9 152.1 152.1 157.4 167.9 178.3 209.8 241.3 288.5 351.4 435.4 556.0 708.1 938.9 1248.4 1741.5 
2549.3 3976.0 5192.9 5953.5 7028.8 6011.2 4390.4 3084.3 2030.0 1049.1 304.2 73.4 21.0 0.0 
136.4 136.4 136.4 131.1 131.1 131.1 131.1 125.9 120.6 120.6 120.6 120.6 115.4 110.2 110.2 110.2 115.4 125.9 136.4 152.1 173.1 188.8 215.1 251.8 330.5 561.3 
839.3 1106.8 1804.4 1914.6 1353.3 823.5 477.3 220.3 89.2 36.7 15.7 0.0 
136.4 131.1 131.1 125.9 120.6 120.6 115.4 110.2 104.9 104.9 99.7 94.4 89.2 83.9 73.4 68.2 62.9 62.9 62.9 62.9 62.9 62.9 57.7 57.7 47.2 42.0 42.0 
42.0 52.5 62.9 47.2 42.0 42.0 31.5 21.0 15.7 15.7 0.0 
136.4 125.9 120.6 110.2 104.9 99.7 94.4 83.9 78.7 68.2 57.7 52.5 42.0 36.7 31.5 26.2 21.0 21.0 15.7 10.5 10.5 10.5 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 0.0 0.0 5.2 
5.2 10.5 10.5 10.5 0.0 
136.4 120.6 110.2 99.7 89.2 83.9 73.4 62.9 52.5 42.0 36.7 26.2 21.0 15.7 10.5 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
10.5 10.5 0.0 
136.4 115.4 99.7 89.2 78.7 62.9 57.7 47.2 36.7 26.2 21.0 10.5 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
10.5 0.0 
136.4 110.2 94.4 78.7 68.2 57.7 42.0 31.5 26.2 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 
5.2 0.0 
136.4 110.2 89.2 73.4 57.7 47.2 36.7 26.2 21.0 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 
0.0 
136.4 104.9 89.2 68.2 57.7 47.2 31.5 21.0 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
136.4 110.2 89.2 68.2 57.7 42.0 31.5 26.2 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
136.4 110.2 89.2 73.4 57.7 42.0 36.7 26.2 21.0 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
136.4 110.2 89.2 73.4 57.7 42.0 36.7 26.2 21.0 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
